IESNA:LM-63-2002
[TEST]P946768
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9733
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1953.8 1954.8 1950.7 1942 1891 1838 1829.2 1871.4 1969.3 2099.5
2257 2438.3 2629.3 2768.8 2875.9 2981.9 3078.7 3136.9 3157 3135.4
3026.2 2830.1 2579.3 2181.9 1602.2 932.9 724.4 662.6 589 479.8
368.6 286.2 214.7 134.4 76.7 30.9 0
1953.8 1945.6 1941.5 1935.8 1886.4 1832.3 1824.6 1862.7 1956.9 2091.3
2244.7 2419.7 2610.7 2754.9 2857.9 2966 3061.7 3123.5 3152.3 3126.6
3009.2 2817.2 2562.3 2147.9 1551.7 903.5 716.1 656.4 581.8 471.6
364 282.6 204.4 129.2 74.7 29.9 0
1953.8 1951.2 1949.2 1943.5 1904.4 1852.4 1835.9 1867.3 1949.7 2075.8
2225.1 2393 2582.4 2749.2 2864.6 2971.6 3084.4 3161.1 3209 3204.9
3125.6 2949.5 2708 2332.2 1777.7 1051.3 729 662.1 600.3 514.8
415.5 308.9 228.6 149.3 81.3 37.1 0
1953.8 1949.2 1946.6 1951.2 1924.5 1879.7 1859.6 1875.6 1933.2 2034.1
2168.5 2318.3 2491.8 2679.2 2829 2948 3062.3 3161.6 3220.8 3248.6
3217.7 3109.6 2917.1 2579.3 2070.7 1324.7 750.1 622.4 566.3 499.4
428.3 355.8 275.4 183.8 105 46.9 0
1953.8 1951.7 1953.3 1963.6 1958.4 1934.8 1905.4 1902.3 1928.6 1988.8
2081.5 2200.9 2344.1 2508.8 2688.5 2854.8 2984 3096.2 3195.6 3268.7
3289.3 3244 3131.2 2947.4 2588.1 1950.7 1085.8 550.9 433.5 365
297.6 239.9 186.9 131.8 71.6 26.3 0
1953.8 1954.8 1960.5 1974.4 1987.8 1987.8 1973.9 1961 1963.1 1988.3
2038.2 2116.5 2222 2346.6 2486.1 2663.3 2851.7 3010.8 3102.9 3146.2
3174.5 3188.4 3183.8 3178.1 3123 2798.7 2095.4 1167.1 530.8 340.8
268.2 208 151.9 104.5 60.2 22.1 0
1953.8 1955.9 1966.7 1983.2 2006.8 2027.9 2042.4 2053.7 2052.7 2072.2
2105.2 2155.6 2225.6 2306 2404.3 2524.2 2660.7 2810.5 2945.4 3057.1
3169.9 3296.5 3423.2 3555 3718.2 3809.8 3527.1 2790.4 1803 905.6
434.5 267.2 181.2 117.9 67.4 23.7 0
1953.8 1957.4 1972.3 1996 2021.8 2047.5 2078.4 2113.4 2155.6 2209.7
2278.7 2358 2443.4 2538.1 2650.9 2788.9 2944.9 3116.8 3304.2 3507.1
3741.3 3997.2 4283.4 4568.2 4887.3 5258.5 5620.5 5712.1 5379.5 4589.3
3411.3 2163.9 1261.9 697.1 307.9 74.1 0
1953.8 1962.6 1980.6 2007.9 2034.6 2058.8 2088.2 2128.3 2175.2 2246.2
2339.9 2447.5 2575.2 2732.8 2924.3 3161.6 3436.5 3754.7 4097.6 4447.7
4845.6 5223.5 5669.4 6122.4 6666.1 7200.5 7880.1 8608.1 9187.3 9126.5
8031.5 6052.4 3825.8 1533.2 280.1 61.8 0
1953.8 1962 1984.2 2009.9 2036.7 2065.5 2095.9 2136.6 2185.5 2256
2342.5 2446.5 2569.6 2727.6 2923.8 3172.9 3458.2 3803.1 4184.1 4574.3
4984.1 5402.7 5851.1 6340.2 6862.3 7406.4 8024.3 8695.6 9351.5 9467.3
8374.9 6112.7 3467.9 903 192.5 57.1 0
1953.8 1961.5 1979 2013.5 2041.8 2073.2 2099 2136.6 2188.1 2249.8
2324.5 2409.4 2506.2 2639.1 2813.6 3024.7 3280 3594.1 3951.9 4342.1
4734.4 5136.5 5552 5995.3 6479.2 6954.9 7450.7 7884.7 8214.7 7978.4
6876.2 4738.6 2062.4 398 120 39.6 0
1953.8 1959.5 1983.2 2013 2040.3 2067.6 2093.3 2123.2 2164.9 2209.7
2262.7 2314.2 2365.7 2435.2 2537.1 2672 2834.2 3052 3308.3 3598.7
3914.8 4241.7 4563 4889.4 5228.7 5546.3 5865 6153.8 6215.1 5676.6
4577.4 3145.1 1342.2 267.2 80.3 22.1 0
1953.8 1959.5 1979 2001.7 2024.3 2038.2 2052.1 2064 2074.8 2087.7
2091.8 2077.9 2051.6 2023.8 2004.3 2003.2 2031 2110.3 2239 2401.2
2593.2 2804.8 3018 3230.1 3436 3607.5 3709.4 3766.5 3621.4 3046.3
2233.9 1381.3 550.9 156.5 57.7 14.4 0
1953.8 1952.3 1956.9 1963.6 1959.5 1932.2 1890 1826.6 1743.2 1633.1
1495.1 1334.5 1174.9 1041.5 935.5 847.9 780.5 737.2 715.1 710
723.9 751.7 778.4 804.7 817 797 735.2 636.9 486.5 345.5
251.2 182.3 132.8 93.2 56.1 14.9 0
1953.8 1940.9 1925 1893.6 1836.9 1742.7 1616.6 1456.5 1277.3 1114.6
981.3 865.4 758.4 679.1 635.8 615.7 601.8 584.9 566.8 549.8
529.8 502.5 470.6 442.2 415 387.7 360.9 332.1 298.1 259.5
219.8 181.2 140 96.3 52.5 11.8 0
1953.8 1928.1 1881.2 1801.9 1678.4 1502.8 1310.3 1127 992.1 877.3
779.5 724.4 692.5 664.7 635.8 611.6 598.8 594.1 585.4 565.8
537.5 509.2 480.3 452.5 422.2 392.3 361.9 329.5 298.1 263.6
227 186.4 140 90.6 46.3 9.8 0
1953.8 1919.8 1841.1 1711.8 1522.4 1291.2 1095.6 960.2 852.1 784.6
752.7 723.3 692.5 659.5 629.1 610.6 604.9 601.8 594.6 571.5
517.9 487.6 460.3 434 409.8 387.2 359.4 328.5 295.5 258.4
218.3 175 129.7 87.5 46.9 12.9 0
1953.8 1906.4 1796.8 1618.1 1373.1 1132.1 978.2 864.4 802.6 775.9
742.4 710 687.8 664.1 631.7 611.1 601.8 589.5 534.9 511.7
504 500.9 492.2 478.3 457.2 429.4 390.2 353.7 313.5 273.4
232.2 191 148.3 105 61.8 21.1 0
1953.8 1902.8 1769 1547.1 1268.6 1050.8 913.3 825.3 799 768.7
731.6 706.4 690.4 669.3 630.7 604.4 583.8 527.2 507.6 499.4
492.7 491.2 485 468.5 440.2 406.7 370.7 331.6 290.9 254.3
218.8 183.8 150.3 116.4 116.9 88.6 0
1953.8 1888.9 1729.9 1479.1 1189.3 1001.9 874.2 817.6 798.5 764
728.5 705.8 692.5 671.3 626 586.4 534.4 493.7 480.9 469
461.3 456.7 435.6 411.9 385.1 358.3 326.9 296.5 263.1 229.1
197.2 164.2 133.3 160.6 144.2 48.4 0
1953.8 1884.8 1716 1454.9 1156.8 962.7 848.5 814.5 797 763.5
728.5 707.4 697.6 678 623 564.8 496.8 468.5 450.5 436.1
428.9 412.9 386.1 361.4 336.2 307.9 283.2 258.4 232.2 208.5
196.7 155.5 129.2 178.6 82.4 20.6 0
1953.8 1891.5 1726.2 1458 1164 975.6 853.1 816.5 802.1 769.2
731.6 711.5 701.2 683.7 630.2 565.3 495.8 467.5 448.4 433.5
425.3 409.8 383.6 360.4 334.6 307.4 280.1 255.4 231.2 202.3
177.1 145.7 129.2 179.2 71 17.5 0
